For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
3 BKR LK - 3-way ball valve in block design
Bill of material
3 BKR 20 LK
DES
Identifier
3 BKR 20 LK
DN
Nominal diameter
19 mm
G
Connection thread
G 3/4" -14
OL
Overlap
negative (open)
LW
Clearance
18.0 mm
OP
Operating pressure
PN 350
AF
Width across flats
14 mm
SF
Safety factor
1.5
L
Length
96.4 mm
L1
Length
61 mm
B
Width
53 mm
H1
Height
59 mm
H2
Connection height
26.5 mm
L10
Length
47 mm
X
Length
20.5 mm
S
Plate thickness
4 mm
I
Thread length
21.5
SW
Width across flats
41 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.